IESNA:LM-63-2002
[TEST]P946940
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8131
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1118.1 1202.4 1292.9 1383.9 1453.6 1496.3 1522.2 1536.8 1552.9 1571.6
1595.6 1628.2 1672.2 1724.1 1787.2 1893.4 2053.8 2266.6 2529.4 2858.1
3288.8 3783.3 4309.7 4788.5 5077.9 4931 4636.9 4242.8 3769.3 3205.2
2491.4 1780.1 1165.1 677.2 298 92.2 0
1118.1 1206.9 1308.8 1409.8 1484.2 1529.5 1550.9 1556.2 1559.7 1562.7
1567.7 1578.4 1597.8 1622.3 1662.6 1746.8 1894.4 2108.5 2387.4 2719.9
3118.1 3576.6 4105.5 4677.3 5250.7 5403 5079.9 4664.1 4227.6 3731
3035.7 2288.2 1592.5 969.5 453.1 144.4 0
1118.1 1211.5 1324.8 1435.7 1514.9 1562.7 1579.5 1575.5 1566.4 1553.9
1539.8 1528.5 1523.5 1520.5 1538 1600.2 1735 1950.3 2245.3 2581.6
2947.4 3369.9 3901.3 4566.1 5423.4 5875 5522.8 5085.4 4685.9 4257
3580 2796.3 2019.9 1261.7 608.2 196.5 0
1118.1 1218 1340.6 1459 1542.2 1587.4 1595 1575.8 1546.1 1511.7
1475.7 1443.6 1419 1402.3 1414.8 1488.3 1651.8 1902.4 2224.1 2577.3
2948.2 3349 3819.8 4402.7 5220.5 5852.1 5610.5 5126.5 4704.3 4270.2
3628.9 2866.2 2106.9 1358.8 690.8 242.6 0
1118.1 1224.5 1356.4 1482.3 1569.5 1612 1610.5 1576.1 1525.7 1469.5
1411.6 1358.7 1314.5 1284 1291.6 1376.3 1568.5 1854.4 2202.9 2573
2948.9 3328.1 3738.3 4239.3 5017.6 5829.2 5698.1 5167.6 4722.7 4283.3
3677.7 2936.1 2193.8 1456 773.3 288.7 0
1118.1 1228.3 1365 1496.3 1586.1 1624 1611 1558.7 1487.3 1413
1343.1 1282.7 1235.4 1209.7 1240 1372.9 1627.3 1982.6 2408.3 2869.3
3330.7 3784.2 4246 4751.9 5502.6 6273.5 6262.8 5756 5248.9 4695
3998 3179.6 2377.7 1582.5 877.3 340.7 0
1118.1 1232.2 1373.6 1510.3 1602.6 1636 1611.4 1541.3 1449 1356.6
1274.6 1206.8 1156.3 1135.3 1188.4 1369.6 1686 2110.8 2613.7 3165.6
3712.6 4240.3 4753.6 5264.4 5987.7 6717.9 6827.6 6344.3 5775 5106.7
4318.3 3423.1 2561.5 1709.1 981.3 392.7 0
1118.1 1234.1 1378.8 1517.9 1609.9 1640.1 1607.1 1525.4 1421 1321.7
1237.9 1170.7 1122.8 1109 1182.2 1397.6 1754.3 2234.9 2817.6 3464
4106.6 4727.8 5334.7 5922.7 6692.4 7388.4 7477.7 6997.3 6336.9 5527.5
4614.6 3633.2 2671.8 1755.1 1007.4 394.9 0
1118.1 1236.1 1384 1525.5 1617.3 1644.1 1602.8 1509.5 1393.1 1286.8
1201.2 1134.6 1089.3 1082.7 1176.1 1425.7 1822.5 2359 3021.5 3762.5
4500.6 5215.2 5915.8 6580.9 7397.2 8058.9 8127.9 7650.2 6898.8 5948.3
4910.8 3843.4 2782.1 1801.1 1033.6 397.1 0
1118.1 1235.2 1387.9 1529.1 1620.1 1644.5 1597.8 1498.2 1375.9 1267.8
1183.3 1117.7 1073.5 1071.3 1175.1 1440.3 1856.5 2431.8 3145.3 3937.7
4738.8 5500.7 6255.4 7002 7852.3 8479.6 8486 7930.8 7054.7 5964.1
4831.4 3706.9 2562.7 1628.6 895.4 333.4 0
1118.1 1236.1 1384 1525.5 1617.3 1644.1 1602.8 1509.5 1393.1 1286.8
1201.2 1134.6 1089.3 1082.7 1176.1 1425.7 1822.5 2359 3021.5 3762.5
4500.6 5215.2 5915.8 6580.9 7397.2 8058.9 8127.9 7650.2 6898.8 5948.3
4910.8 3843.4 2782.1 1801.1 1033.6 397.1 0
1118.1 1234.1 1378.8 1517.9 1609.9 1640.1 1607.1 1525.4 1421 1321.7
1237.9 1170.7 1122.8 1109 1182.2 1397.6 1754.3 2234.9 2817.6 3464
4106.6 4727.8 5334.7 5922.7 6692.4 7388.4 7477.7 6997.3 6336.9 5527.5
4614.6 3633.2 2671.8 1755.1 1007.4 394.9 0
1118.1 1232.2 1373.6 1510.3 1602.6 1636 1611.4 1541.3 1449 1356.6
1274.6 1206.8 1156.3 1135.3 1188.4 1369.6 1686 2110.8 2613.7 3165.6
3712.6 4240.3 4753.6 5264.4 5987.7 6717.9 6827.6 6344.3 5775 5106.7
4318.3 3423.1 2561.5 1709.1 981.3 392.7 0
1118.1 1228.3 1365 1496.3 1586.1 1624 1611 1558.7 1487.3 1413
1343.1 1282.7 1235.4 1209.7 1240 1372.9 1627.3 1982.6 2408.3 2869.3
3330.7 3784.2 4246 4751.9 5502.6 6273.5 6262.8 5756 5248.9 4695
3998 3179.6 2377.7 1582.5 877.3 340.7 0
1118.1 1224.5 1356.4 1482.3 1569.5 1612 1610.5 1576.1 1525.7 1469.5
1411.6 1358.7 1314.5 1284 1291.6 1376.3 1568.5 1854.4 2202.9 2573
2948.9 3328.1 3738.3 4239.3 5017.6 5829.2 5698.1 5167.6 4722.7 4283.3
3677.7 2936.1 2193.8 1456 773.3 288.7 0
1118.1 1218 1340.6 1459 1542.2 1587.4 1595 1575.8 1546.1 1511.7
1475.7 1443.6 1419 1402.3 1414.8 1488.3 1651.8 1902.4 2224.1 2577.3
2948.2 3349 3819.8 4402.7 5220.5 5852.1 5610.5 5126.5 4704.3 4270.2
3628.9 2866.2 2106.9 1358.8 690.8 242.6 0
1118.1 1211.5 1324.8 1435.7 1514.9 1562.7 1579.5 1575.5 1566.4 1553.9
1539.8 1528.5 1523.5 1520.5 1538 1600.2 1735 1950.3 2245.3 2581.6
2947.4 3369.9 3901.3 4566.1 5423.4 5875 5522.8 5085.4 4685.9 4257
3580 2796.3 2019.9 1261.7 608.2 196.5 0
1118.1 1206.9 1308.8 1409.8 1484.2 1529.5 1550.9 1556.2 1559.7 1562.7
1567.7 1578.4 1597.8 1622.3 1662.6 1746.8 1894.4 2108.5 2387.4 2719.9
3118.1 3576.6 4105.5 4677.3 5250.7 5403 5079.9 4664.1 4227.6 3731
3035.7 2288.2 1592.5 969.5 453.1 144.4 0
1118.1 1202.4 1292.9 1383.9 1453.6 1496.3 1522.2 1536.8 1552.9 1571.6
1595.6 1628.2 1672.2 1724.1 1787.2 1893.4 2053.8 2266.6 2529.4 2858.1
3288.8 3783.3 4309.7 4788.5 5077.9 4931 4636.9 4242.8 3769.3 3205.2
2491.4 1780.1 1165.1 677.2 298 92.2 0
1118.1 1193.2 1272.5 1350.2 1411.1 1449.6 1473.5 1487.4 1501.6 1519.2
1544.2 1579.2 1624.8 1677.2 1742.3 1836.1 1970.4 2146.2 2367 2629.5
2944.3 3274.9 3568 3775.7 3827.7 3609.1 3299.8 2931.7 2530.1 2094.7
1595.6 1116.8 719.5 416.4 187.3 61.4 0
1118.1 1183.9 1252.2 1316.6 1368.6 1402.9 1424.8 1438.1 1450.2 1466.7
1492.9 1530.2 1577.5 1630.4 1697.4 1778.9 1887 2025.8 2204.6 2400.9
2599.6 2766.5 2826.3 2762.9 2577.3 2287.1 1962.7 1620.6 1290.8 984.2
699.7 453.4 273.9 155.7 76.7 30.5 0
1118.1 1174.1 1231.8 1285.6 1327.5 1356.4 1374.4 1383 1389.8 1398.8
1415.3 1441.1 1474.4 1509.2 1548.8 1593.2 1649.6 1723.4 1820.4 1923.8
2019.8 2082.1 2068.3 1971.7 1791.9 1548.8 1300.7 1057.7 832.8 636.7
462.1 313.1 201.7 124.1 66.3 27.5 0
1118.1 1164.3 1211.5 1254.5 1286.5 1309.9 1323.9 1328 1329.3 1331
1337.8 1351.9 1371.3 1388 1400.3 1407.6 1412.2 1420.9 1436.2 1446.7
1439.9 1397.6 1310.3 1180.5 1006.4 810.4 638.8 494.8 374.8 289.1
224.5 172.8 129.6 92.6 56 24.5 0
1118.1 1154.5 1191.1 1224.3 1249.8 1266.5 1274 1270 1259.1 1245.6
1232.3 1223.4 1219.3 1214.1 1204.4 1187.8 1164.9 1141.3 1119.4 1101.3
1081.6 1048.2 993 915.1 813.9 692.8 583.9 479.2 379.2 302.5
236.7 181.1 133 93.2 55.7 24.2 0
1118.1 1144.6 1170.6 1194 1213 1223.2 1224.1 1212.1 1188.9 1160.2
1126.9 1094.9 1067.1 1040.1 1008.6 968 917.7 861.9 802.7 755.9
723.3 698.9 675.7 649.6 621.3 575.3 529 463.6 383.6 316
248.8 189.4 136.4 93.9 55.3 23.9 0
1118.1 1135.2 1151.5 1167.4 1181.5 1187.5 1182.9 1162.5 1127.3 1086.1
1040.1 998 962.8 932.5 902.7 867.6 825.7 779.5 730.4 691.6
665.8 648.8 636.5 621.9 599.6 560.8 522.2 467.4 401.3 341
276.9 216.7 159.5 110.9 67.8 29 0
1118.1 1125.7 1132.5 1140.7 1149.9 1151.9 1141.6 1112.8 1065.8 1012
953.3 901.1 858.5 824.8 796.7 767.1 733.7 697.1 658.1 627.3
608.3 598.7 597.3 594.2 577.8 546.4 515.4 471.2 419 366.1
305 243.9 182.6 127.9 80.2 34.1 0
1118.1 1116.6 1114.4 1116.2 1119.6 1120 1106.3 1071.3 1017.5 957
896.9 849.7 815.4 790.1 767.8 741.8 710.7 676 636.7 599.6
571.9 556.9 558.4 559.9 555.2 543.6 515.7 470.2 419 370.3
324.4 275.9 220.7 160.5 104.5 44.2 0
1118.1 1106.4 1096.6 1093.1 1094.8 1097 1087.8 1059.9 1014.5 962.9
912.8 869 830.5 796.8 765 731.6 695 656.2 617.6 583.2
552.8 530.2 518.2 511 504.2 496.3 479.7 450 412.3 370.3
322.7 275 220.6 162.3 106.8 47.2 0
1118.1 1098.2 1081.1 1072.4 1073 1079.1 1079.3 1063.1 1029.1 984.4
937.7 893.1 849.6 808.1 768.1 728.2 687.3 645.9 607.6 574.7
545.4 522.8 506.5 494 482.2 468.8 450.4 425.6 395 358.5
313.6 267.7 214.5 159.3 103.6 45.9 0
1118.1 1090 1065.5 1051.8 1051.2 1061.4 1070.8 1066.2 1043.6 1006
962.6 917.1 868.7 819.4 771.2 724.7 679.5 635.6 597.6 566.3
537.9 515.5 494.9 477 460.1 441.3 421.1 401.2 377.6 346.6
304.4 260.3 208.3 156.3 100.4 44.6 0
1118.1 1082.6 1052.5 1034.6 1034.1 1050 1072.3 1084.9 1076.1 1043.1
995.9 944.5 891.5 837.5 785.1 734.7 686.7 641.5 602.5 571
545.1 526.3 510.3 493.6 474.7 450.5 424.7 400.1 373.8 340.9
299 254.9 203.7 153 96.7 43.9 0
1118.1 1075.2 1039.5 1017.5 1016.9 1038.6 1073.9 1103.6 1108.6 1080.2
1029.3 971.9 914.2 855.7 798.9 744.6 693.8 647.3 607.4 575.6
552.4 537.2 525.7 510.1 489.2 459.7 428.2 399 369.9 335.3
293.6 249.4 199.1 149.7 93.1 43.2 0
1118.1 1068.7 1028 1003 1001.3 1026.4 1070.7 1113.5 1129.5 1107.3
1055.9 993.2 931.9 872.7 815.7 761.4 710.1 662.7 622 589.8
565.9 549.5 539 525.7 507.1 480.6 450.6 419.7 388.1 349.6
304.2 258 206.3 149.1 90 43.1 0
1118.1 1062.2 1016.5 988.5 985.7 1014.2 1067.5 1123.4 1150.3 1134.4
1082.6 1014.6 949.7 889.7 832.6 778.2 726.3 678.1 636.6 604.1
579.3 561.8 552.3 541.4 525.1 501.5 473 440.4 406.3 363.9
314.8 266.6 213.4 148.5 86.9 43 0
1118.1 1055.7 1006.1 975.7 971.4 999.3 1054.6 1113 1145.5 1137.3
1092.5 1025.7 958.7 899.7 844.6 793 743.4 696.5 655.7 623
596.2 577.6 566.1 555 538.9 516.4 487.2 453.8 417.9 374.4
324.3 274.8 220.3 146.1 80.2 37.9 0
1118.1 1049.2 995.6 963 957 984.4 1041.7 1102.6 1140.6 1140.2
1102.4 1036.8 967.7 909.8 856.6 807.9 760.5 715 674.9 641.8
613.1 593.4 579.8 568.7 552.8 531.2 501.3 467.2 429.5 384.9
333.8 283 227.2 143.7 73.6 32.8 0
1118.1 1044.2 987.6 953.4 945.6 969.8 1020.9 1075.1 1109.2 1110.1
1077.8 1019.2 954.4 897.5 847.8 803.9 761.5 719.9 682 650
623.6 605.8 593 582 566.1 543.3 512.1 476.5 437.8 393
341.3 290.8 233.1 156.4 85.5 37.8 0
1118.1 1039.1 979.5 943.9 934.1 955.3 1000.2 1047.6 1077.8 1080.1
1053.2 1001.7 941 885.2 839.1 799.8 762.4 724.9 689 658.1
634 618.2 606.2 595.2 579.4 555.5 522.8 485.8 446.2 401.2
348.7 298.6 239.1 169.1 97.4 42.8 0
1118.1 1035.1 973.9 937.2 926.6 945.6 985.5 1026 1051.2 1052.8
1028.9 982.9 927.5 874.4 829.2 790.7 754.6 718.3 683.1 654
633.8 620.4 609.2 598.3 582.9 558.8 526.2 489.1 449.4 405
352.7 302.3 244 177.5 107.7 47 0
1118.1 1031 968.3 930.5 919.1 936 970.8 1004.4 1024.8 1025.5
1004.7 964.1 913.9 863.7 819.3 781.5 746.9 711.8 677.2 649.9
633.6 622.6 612.3 601.4 586.3 562.1 529.5 492.3 452.6 408.8
356.6 306 248.8 185.8 118 51.1 0
1118.1 1027.8 964.3 925.9 914.8 931.1 964.1 994.4 1012 1012.1
993.1 956.2 910 861 815.3 774.2 736.3 698.7 662.3 636.6
623 614 604.8 593.8 578.8 555.4 523 486.4 447.7 404.8
354.6 303.2 247.6 185.3 117.1 50.1 0
1118.1 1024.6 960.3 921.4 910.4 926.3 957.4 984.4 999.2 998.6
981.4 948.4 905.9 858.4 811.3 767 725.9 685.6 647.3 623.3
612.3 605.3 597.2 586.2 571.4 548.7 516.6 480.4 442.9 400.7
352.7 300.4 246.5 184.7 116.3 49 0
1118.1 1021.7 957.2 918.6 908.1 924.3 954.8 981.2 995.2 994.1
977.2 946.5 905.9 858.8 810.5 763.2 718.7 675.3 635.2 612.1
601.9 596 589.1 578.1 563.1 539.9 508.1 472.5 435.3 393.5
346.6 294.3 238.3 177.8 110.9 46.3 0
1118.1 1018.8 954.2 915.9 905.8 922.4 952.3 977.9 991.1 989.6
973 944.5 905.9 859.2 809.6 759.4 711.7 664.9 623.1 600.9
591.6 586.7 580.9 570 554.8 531.2 499.6 464.7 427.8 386.4
340.6 288.2 230.1 170.8 105.5 43.4 0
1118.1 1015.1 951.2 913.9 904.8 922 952 977.4 989.8 987.7
970.5 943.9 906.6 859.8 809.2 757.3 707.5 658.1 615.2 593.4
584.4 580.1 574.9 563.8 548.3 523.4 493 458.6 420.9 379.7
334.2 283.2 220.5 164.8 100 40.8 0
1118.1 1018.8 954.2 915.9 905.8 922.4 952.3 977.9 991.1 989.6
973 944.5 905.9 859.2 809.6 759.4 711.7 664.9 623.1 600.9
591.6 586.7 580.9 570 554.8 531.2 499.6 464.7 427.8 386.4
340.6 288.2 230.1 170.8 105.5 43.4 0
1118.1 1021.7 957.2 918.6 908.1 924.3 954.8 981.2 995.2 994.1
977.2 946.5 905.9 858.8 810.5 763.2 718.7 675.3 635.2 612.1
601.9 596 589.1 578.1 563.1 539.9 508.1 472.5 435.3 393.5
346.6 294.3 238.3 177.8 110.9 46.3 0
1118.1 1024.6 960.3 921.4 910.4 926.3 957.4 984.4 999.2 998.6
981.4 948.4 905.9 858.4 811.3 767 725.9 685.6 647.3 623.3
612.3 605.3 597.2 586.2 571.4 548.7 516.6 480.4 442.9 400.7
352.7 300.4 246.5 184.7 116.3 49 0
1118.1 1027.8 964.3 925.9 914.8 931.1 964.1 994.4 1012 1012.1
993.1 956.2 910 861 815.3 774.2 736.3 698.7 662.3 636.6
623 614 604.8 593.8 578.8 555.4 523 486.4 447.7 404.8
354.6 303.2 247.6 185.3 117.1 50.1 0
1118.1 1031 968.3 930.5 919.1 936 970.8 1004.4 1024.8 1025.5
1004.7 964.1 913.9 863.7 819.3 781.5 746.9 711.8 677.2 649.9
633.6 622.6 612.3 601.4 586.3 562.1 529.5 492.3 452.6 408.8
356.6 306 248.8 185.8 118 51.1 0
1118.1 1035.1 973.9 937.2 926.6 945.6 985.5 1026 1051.2 1052.8
1028.9 982.9 927.5 874.4 829.2 790.7 754.6 718.3 683.1 654
633.8 620.4 609.2 598.3 582.9 558.8 526.2 489.1 449.4 405
352.7 302.3 244 177.5 107.7 47 0
1118.1 1039.1 979.5 943.9 934.1 955.3 1000.2 1047.6 1077.8 1080.1
1053.2 1001.7 941 885.2 839.1 799.8 762.4 724.9 689 658.1
634 618.2 606.2 595.2 579.4 555.5 522.8 485.8 446.2 401.2
348.7 298.6 239.1 169.1 97.4 42.8 0
1118.1 1044.2 987.6 953.4 945.6 969.8 1020.9 1075.1 1109.2 1110.1
1077.8 1019.2 954.4 897.5 847.8 803.9 761.5 719.9 682 650
623.6 605.8 593 582 566.1 543.3 512.1 476.5 437.8 393
341.3 290.8 233.1 156.4 85.5 37.8 0
1118.1 1049.2 995.6 963 957 984.4 1041.7 1102.6 1140.6 1140.2
1102.4 1036.8 967.7 909.8 856.6 807.9 760.5 715 674.9 641.8
613.1 593.4 579.8 568.7 552.8 531.2 501.3 467.2 429.5 384.9
333.8 283 227.2 143.7 73.6 32.8 0
1118.1 1055.7 1006.1 975.7 971.4 999.3 1054.6 1113 1145.5 1137.3
1092.5 1025.7 958.7 899.7 844.6 793 743.4 696.5 655.7 623
596.2 577.6 566.1 555 538.9 516.4 487.2 453.8 417.9 374.4
324.3 274.8 220.3 146.1 80.2 37.9 0
1118.1 1062.2 1016.5 988.5 985.7 1014.2 1067.5 1123.4 1150.3 1134.4
1082.6 1014.6 949.7 889.7 832.6 778.2 726.3 678.1 636.6 604.1
579.3 561.8 552.3 541.4 525.1 501.5 473 440.4 406.3 363.9
314.8 266.6 213.4 148.5 86.9 43 0
1118.1 1068.7 1028 1003 1001.3 1026.4 1070.7 1113.5 1129.5 1107.3
1055.9 993.2 931.9 872.7 815.7 761.4 710.1 662.7 622 589.8
565.9 549.5 539 525.7 507.1 480.6 450.6 419.7 388.1 349.6
304.2 258 206.3 149.1 90 43.1 0
1118.1 1075.2 1039.5 1017.5 1016.9 1038.6 1073.9 1103.6 1108.6 1080.2
1029.3 971.9 914.2 855.7 798.9 744.6 693.8 647.3 607.4 575.6
552.4 537.2 525.7 510.1 489.2 459.7 428.2 399 369.9 335.3
293.6 249.4 199.1 149.7 93.1 43.2 0
1118.1 1082.6 1052.5 1034.6 1034.1 1050 1072.3 1084.9 1076.1 1043.1
995.9 944.5 891.5 837.5 785.1 734.7 686.7 641.5 602.5 571
545.1 526.3 510.3 493.6 474.7 450.5 424.7 400.1 373.8 340.9
299 254.9 203.7 153 96.7 43.9 0
1118.1 1090 1065.5 1051.8 1051.2 1061.4 1070.8 1066.2 1043.6 1006
962.6 917.1 868.7 819.4 771.2 724.7 679.5 635.6 597.6 566.3
537.9 515.5 494.9 477 460.1 441.3 421.1 401.2 377.6 346.6
304.4 260.3 208.3 156.3 100.4 44.6 0
1118.1 1098.2 1081.1 1072.4 1073 1079.1 1079.3 1063.1 1029.1 984.4
937.7 893.1 849.6 808.1 768.1 728.2 687.3 645.9 607.6 574.7
545.4 522.8 506.5 494 482.2 468.8 450.4 425.6 395 358.5
313.6 267.7 214.5 159.3 103.6 45.9 0
1118.1 1106.4 1096.6 1093.1 1094.8 1097 1087.8 1059.9 1014.5 962.9
912.8 869 830.5 796.8 765 731.6 695 656.2 617.6 583.2
552.8 530.2 518.2 511 504.2 496.3 479.7 450 412.3 370.3
322.7 275 220.6 162.3 106.8 47.2 0
1118.1 1116.6 1114.4 1116.2 1119.6 1120 1106.3 1071.3 1017.5 957
896.9 849.7 815.4 790.1 767.8 741.8 710.7 676 636.7 599.6
571.9 556.9 558.4 559.9 555.2 543.6 515.7 470.2 419 370.3
324.4 275.9 220.7 160.5 104.5 44.2 0
1118.1 1125.7 1132.5 1140.7 1149.9 1151.9 1141.6 1112.8 1065.8 1012
953.3 901.1 858.5 824.8 796.7 767.1 733.7 697.1 658.1 627.3
608.3 598.7 597.3 594.2 577.8 546.4 515.4 471.2 419 366.1
305 243.9 182.6 127.9 80.2 34.1 0
1118.1 1135.2 1151.5 1167.4 1181.5 1187.5 1182.9 1162.5 1127.3 1086.1
1040.1 998 962.8 932.5 902.7 867.6 825.7 779.5 730.4 691.6
665.8 648.8 636.5 621.9 599.6 560.8 522.2 467.4 401.3 341
276.9 216.7 159.5 110.9 67.8 29 0
1118.1 1144.6 1170.6 1194 1213 1223.2 1224.1 1212.1 1188.9 1160.2
1126.9 1094.9 1067.1 1040.1 1008.6 968 917.7 861.9 802.7 755.9
723.3 698.9 675.7 649.6 621.3 575.3 529 463.6 383.6 316
248.8 189.4 136.4 93.9 55.3 23.9 0
1118.1 1154.5 1191.1 1224.3 1249.8 1266.5 1274 1270 1259.1 1245.6
1232.3 1223.4 1219.3 1214.1 1204.4 1187.8 1164.9 1141.3 1119.4 1101.3
1081.6 1048.2 993 915.1 813.9 692.8 583.9 479.2 379.2 302.5
236.7 181.1 133 93.2 55.7 24.2 0
1118.1 1164.3 1211.5 1254.5 1286.5 1309.9 1323.9 1328 1329.3 1331
1337.8 1351.9 1371.3 1388 1400.3 1407.6 1412.2 1420.9 1436.2 1446.7
1439.9 1397.6 1310.3 1180.5 1006.4 810.4 638.8 494.8 374.8 289.1
224.5 172.8 129.6 92.6 56 24.5 0
1118.1 1174.1 1231.8 1285.6 1327.5 1356.4 1374.4 1383 1389.8 1398.8
1415.3 1441.1 1474.4 1509.2 1548.8 1593.2 1649.6 1723.4 1820.4 1923.8
2019.8 2082.1 2068.3 1971.7 1791.9 1548.8 1300.7 1057.7 832.8 636.7
462.1 313.1 201.7 124.1 66.3 27.5 0
1118.1 1183.9 1252.2 1316.6 1368.6 1402.9 1424.8 1438.1 1450.2 1466.7
1492.9 1530.2 1577.5 1630.4 1697.4 1778.9 1887 2025.8 2204.6 2400.9
2599.6 2766.5 2826.3 2762.9 2577.3 2287.1 1962.7 1620.6 1290.8 984.2
699.7 453.4 273.9 155.7 76.7 30.5 0
1118.1 1193.2 1272.5 1350.2 1411.1 1449.6 1473.5 1487.4 1501.6 1519.2
1544.2 1579.2 1624.8 1677.2 1742.3 1836.1 1970.4 2146.2 2367 2629.5
2944.3 3274.9 3568 3775.7 3827.7 3609.1 3299.8 2931.7 2530.1 2094.7
1595.6 1116.8 719.5 416.4 187.3 61.4 0
1118.1 1202.4 1292.9 1383.9 1453.6 1496.3 1522.2 1536.8 1552.9 1571.6
1595.6 1628.2 1672.2 1724.1 1787.2 1893.4 2053.8 2266.6 2529.4 2858.1
3288.8 3783.3 4309.7 4788.5 5077.9 4931 4636.9 4242.8 3769.3 3205.2
2491.4 1780.1 1165.1 677.2 298 92.2 0
